IESNA:LM-63-2002
[TEST]P1642424
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4B-830-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 128W 80CRI 3000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (64) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.07A 128.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12985.7
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 128.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2203.5 2368.9 2417.3 2458.7 2465.8 2457.5 2468.1 2505.9 2561.5 2663.1 2797.8 2958.4 3132.1 3299.9 3455.8 
3613.0 3742.9 3846.9 3966.2 4112.8 4274.6 4462.5 4701.1 4965.8 5269.4 5543.5 5828.3 5934.6 5277.7 4013.5 
2246.0 759.7 450.1 134.7 0.0 0.0 0.0 
2203.5 2377.1 2426.8 2461.0 2464.6 2457.5 2471.7 2509.5 2570.9 2669.0 2806.0 2967.9 3140.4 3298.7 3455.8 
3604.7 3739.4 3855.2 3967.4 4098.6 4248.6 4437.7 4676.3 4931.5 5238.7 5529.4 5855.4 6013.8 5426.6 4187.2 
2433.9 822.3 473.8 159.5 0.0 0.0 0.0 
2203.5 2376.0 2419.7 2456.3 2466.9 2472.8 2501.2 2556.7 2631.2 2734.0 2871.0 3031.7 3197.1 3353.1 3500.7 
3647.2 3789.0 3919.0 4056.0 4197.8 4360.9 4565.3 4811.0 5118.2 5497.5 5850.7 6332.8 6650.6 6350.5 5291.9 
3941.4 1833.7 682.9 376.9 80.3 0.0 0.0 
2203.5 2379.5 2416.1 2448.0 2468.1 2490.6 2534.3 2606.4 2695.0 2801.3 2936.0 3088.4 3247.9 3394.4 3542.1 
3693.3 3849.3 4014.7 4202.5 4403.4 4640.9 4913.8 5241.1 5654.6 6147.3 6669.5 7270.9 7814.3 7845.1 6423.7 
4837.0 2992.7 1489.9 552.9 171.3 0.0 0.0 
2203.5 2371.2 2400.8 2425.6 2453.9 2490.6 2544.9 2619.4 2706.8 2807.2 2920.6 3048.2 3194.7 3340.1 3503.1 
3689.8 3896.5 4134.0 4392.8 4678.7 4998.9 5382.8 5836.5 6402.5 7055.8 7678.5 8304.7 8798.5 9002.9 8096.7 
5436.0 3588.2 1888.0 739.6 193.8 0.0 0.0 
2203.5 2358.2 2386.6 2406.7 2437.4 2482.3 2536.6 2609.9 2695.0 2788.3 2892.3 3015.2 3155.7 3309.3 3486.6 
3691.0 3934.3 4210.8 4514.5 4858.3 5223.3 5655.8 6191.0 6771.1 7397.3 7966.8 8498.4 8949.8 9147.1 8425.2 
5736.1 3318.8 1565.5 460.8 75.6 0.0 0.0 
2203.5 2355.9 2383.1 2393.7 2426.8 2471.7 2531.9 2600.4 2676.1 2759.9 2853.3 2971.4 3103.8 3262.1 3442.8 
3666.1 3919.0 4221.4 4557.0 4933.9 5376.9 5853.1 6397.7 6981.4 7529.6 8003.4 8435.8 8839.9 8883.6 7975.0 
5570.7 2809.6 1235.8 389.9 75.6 1.2 0.0 
2203.5 2338.2 2364.2 2367.7 2391.3 2439.8 2498.8 2567.4 2630.0 2696.1 2781.2 2881.6 3011.6 3168.7 3368.4 
3630.7 3932.0 4274.6 4694.0 5105.2 5627.4 6105.9 6610.4 7085.4 7487.1 7817.9 8146.3 8310.6 7868.7 6410.7 
4112.8 2042.8 755.0 431.2 244.6 5.9 0.0 
2203.5 2306.3 2327.5 2324.0 2335.8 2374.8 2431.5 2495.3 2557.9 2620.5 2695.0 2794.2 2923.0 3097.9 3328.2 
3633.1 4006.4 4466.0 4965.8 5525.8 6081.1 6557.2 7000.3 7337.0 7613.5 7816.7 7898.2 7559.1 6302.0 4061.9 
1799.4 661.6 336.7 174.9 31.9 3.5 0.0 
2203.5 2266.1 2273.2 2269.6 2277.9 2306.3 2355.9 2412.6 2474.0 2539.0 2615.8 2722.1 2868.6 3074.2 3356.6 
3733.5 4194.3 4756.7 5340.3 5909.8 6377.7 6734.5 6997.9 7202.3 7322.8 7325.2 7035.7 6062.2 4015.9 1759.2 
459.6 174.9 93.3 50.8 21.3 4.7 0.0 
2203.5 2221.2 2195.2 2179.8 2181.0 2204.7 2247.2 2295.6 2341.7 2393.7 2459.9 2544.9 2665.4 2845.0 3084.9 
3414.5 3836.3 4312.4 4834.6 5260.0 5576.6 5765.6 5902.7 5994.9 5963.0 5747.9 5112.3 3893.0 2132.6 716.0 213.8 
113.4 79.2 66.2 48.4 10.6 0.0 
2203.5 2189.3 2145.6 2107.8 2091.2 2099.5 2123.1 2150.3 2177.5 2210.6 2250.7 2308.6 2392.5 2517.7 2692.6 
2949.0 3262.1 3661.4 4077.3 4396.3 4624.3 4736.6 4787.4 4767.3 4618.4 4297.1 3639.0 2615.8 1315.0 446.6 152.4 
99.2 81.5 69.7 47.3 13.0 0.0 
2203.5 2147.9 2080.6 2020.3 1981.4 1961.3 1956.5 1957.7 1957.7 1957.7 1958.9 1968.4 1992.0 2033.3 2109.0 
2231.8 2391.3 2586.3 2787.1 2912.4 2931.3 2846.2 2685.5 2448.0 2114.9 1701.3 1202.8 731.3 346.2 147.7 78.0 52.0 
28.4 17.7 9.5 3.5 0.0 
2203.5 2099.5 1981.4 1865.6 1762.8 1675.3 1597.4 1517.0 1424.9 1322.1 1208.7 1083.4 942.8 797.5 655.7 519.9 404.1 
319.0 263.5 230.4 205.6 185.5 166.6 150.0 133.5 117.0 100.4 85.1 67.3 50.8 35.4 24.8 16.5 9.5 7.1 4.7 0.0 
2203.5 2053.4 1880.9 1701.3 1526.5 1355.2 1180.3 1003.1 823.5 656.9 513.9 400.5 330.8 296.6 275.3 254.0 237.5 219.8 
203.2 185.5 169.0 153.6 140.6 127.6 114.6 99.2 83.9 72.1 59.1 46.1 33.1 22.4 15.4 10.6 8.3 5.9 0.0 
2203.5 2009.7 1779.3 1538.3 1276.0 1030.3 795.1 603.7 453.7 363.9 330.8 311.9 294.2 277.6 256.4 238.7 222.1 206.8 
192.6 177.2 164.2 150.0 135.9 121.7 107.5 94.5 81.5 69.7 59.1 48.4 35.4 27.2 20.1 14.2 9.5 5.9 0.0 
2203.5 1953.0 1683.6 1374.1 1055.1 772.7 539.9 400.5 346.2 328.5 313.1 298.9 283.6 267.0 245.7 230.4 213.8 198.5 
185.5 171.3 158.3 144.1 128.8 113.4 98.1 85.1 72.1 61.4 50.8 43.7 35.4 27.2 20.1 15.4 11.8 8.3 0.0 
2203.5 1925.8 1597.4 1240.6 866.0 591.9 408.8 349.7 333.2 317.8 304.8 291.8 276.5 258.7 241.0 224.5 207.9 193.8 
179.6 164.2 147.7 131.1 114.6 98.1 82.7 70.9 59.1 49.6 42.5 36.6 31.9 27.2 22.4 18.9 15.4 11.8 0.0 
2203.5 1892.7 1539.5 1136.6 751.4 484.4 365.1 341.4 327.3 314.3 301.3 288.3 274.1 256.4 239.8 222.1 204.4 186.7 170.1 
152.4 133.5 115.8 98.1 80.3 66.2 54.3 44.9 39.0 35.4 33.1 31.9 29.5 27.2 22.4 18.9 14.2 0.0 
2203.5 1864.4 1487.5 1056.2 669.9 426.5 353.3 337.9 323.7 310.7 297.7 284.7 270.6 252.8 235.1 217.4 198.5 178.4 158.3 
138.2 118.1 99.2 81.5 67.3 54.3 44.9 39.0 35.4 34.3 33.1 33.1 31.9 29.5 26.0 21.3 16.5 0.0 
2203.5 1849.0 1460.3 1023.2 629.7 402.9 350.9 335.5 322.5 309.5 295.4 281.2 267.0 249.3 231.6 213.8 193.8 171.3 150.0 
128.8 108.7 89.8 73.3 59.1 48.4 41.4 36.6 34.3 33.1 33.1 33.1 31.9 29.5 27.2 23.6 17.7 0.0 
2203.5 1857.3 1466.2 1017.3 636.8 397.0 350.9 336.7 322.5 308.4 295.4 281.2 265.8 248.1 231.6 212.7 191.4 170.1 147.7 
126.4 106.3 87.4 70.9 57.9 47.3 40.2 35.4 34.3 33.1 33.1 33.1 31.9 29.5 27.2 23.6 17.7 0.0 
